??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Cubis Systems
Description
Composite Cover and Frame
Bill of material
FCCOMP-03000300-A-D
Product Type
Composite Cover and Frame
Product Code
FCCOMP-03000300-A-D
LOD Destination
Architecture
LOD Level
Clear Opening Length (A)
mm
Clear Opening Width (B)
mm
Click for more support & additional sizes
Click Here
Loading Class
External Length (C)
408 mm
External Width (D)
408 mm
Back of Risers Length (E)
294 mm
Back of Risers Width (F)
294 mm
No. of Covers
1 piece(s)
Frame Depth (G)
75 mm
Product Application (please specify)
Other (please specify)
Product Link
Click Here
Disclaimer
Click Here
Disclaimer
Composite Cover Orientation may differ from product received
Environmental Product Declaration
Click Here
Previews
3D
Dimension
2D
Download CAD models