目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
Components
Parker
Parflange® F37
6000 PSI
Powered by
CAD模型選擇
AO - Adapter bonded seal to F37 seal/O-Ring | SAE 3000/ISO 6162-1 | SAE 600...
19.04.2024
AP - SAE flange locking plate | SAE 3000/ISO 6162-1
19.04.2024
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
19.04.2024
F37S - F37 seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
19.04.2024
PSC - Pipe seal carrier | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2 footpri...
19.04.2024
R - Retaining ring | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
19.04.2024
TBT - TEE between bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
19.04.2024
WA - Weld adapter connection | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
19.04.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎