??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
COMPENSATION JOINT - MODEL GA
Bill of material
W0950326021
Code
W0950326021
Ø Diameter
mm
A
49 mm
B
36 mm
C
30 mm
CH
13 mm
ØD
11 mm
ØD1
6.5 mm
F
M10x1.25
ØG
39.5 mm
ØG1
17 mm
P
6.5 mm
S
12 mm
S1
10.0 mm
Weight
172 g
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models