??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
Compact unit KE3
Bill of material
KE3.2.0200AR005.0.01.0N-N7RNNN
Ident number
Design
Compact unit KE
Size (B x H)
145x65
Configuration
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Cover
with plastic strapping
Drive
Rolled ball screw
Stroke length per revolution
mm
Limit switch
Mounting conditions
free shaft end
Reduction
without reduction
Motor mount
without drive mount
Connecting plate
Tolerance class ball screw
52 µm / 300 mm
Preload ball screw
Position limit switch mounting / connector position
Connector shell
Options
without options
Length
405.000 mm
LM
326.000 mm
PS
107.000 mm
Weight
7.954 kg
Previews
3D
Dimension
2D
Download CAD models