??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Ipf Electronic
Description
Compact systems
Bill of material
YT450020
IDNR
Short Description
Long Description
The temperature measurement is of great importance in many industrial applications. It is distinguished between two different measurement principles: 1. contactless and 2. media contacting. A contactless measurement is carried out via infrared radiation. It allows a measurement of temperatures up to 1800°C, as no periphery of the system, such as the probe, requires contact to the medium or object. As a result these devices are often used in forges, rolling mills or generally in steel processing companies. The media contacting measurement is usually performed in combination with a PT100 thermal resistance, which is then connected to the evaluation electronics or display devices. Areas of application for these system versions can be found in cooling systems, storage tanks, exhaust systems, extraction or ventilation systems.
Product ID of the Manufacturer
Delivery Time
Display
LED display
Type of switching function
Normally closed contact/normally open contact
Type of analog output
4 - 20mA
Type of electrical connection
Clamped terminal connection
Type of process connection
G1/2 inch
Type of switching output
PNP
Type of sensor
Rod sensor
Design
Cuboid
Setting procedure
Parameterization
Device version
Screwable fitting
Short-circuit protection
Yes
Degree of protection (IP)
IP65
Reverse polarity protection
Yes
Housing material
PBT
Sensing element material
Stainless steel 1.4571
Rated switching current
200mA
Readiness delay
10,000ms
Width
50mm
Sensor width
50mm
Pressure resistance
100bar
Screw-in depth
Thread length
Thread pitch
Height
78mm
No-load current
200mA
Length
Number of pins
4
Voltage drop
2.5V
Turn-off delay
0 - 50
Operating voltage (DC)
21.6 - 26.4
Turn-on delay
0 - 50
Medium temperature
-40 - 120
Ambient temperature
-20 - 60
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models