??
Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Rollon
Description
Compact rail PLUS - Self-aligning linear guide rail, double row ball bearings, hardened raceways (max load 10800 N, max length 4000 mm)
Bill of material
TMGC-00160/1/RVG18-3
Long description
Compact Rail PLUS features double row ball bearings, new rigid rails with convex raceways and new robust steel sliders with longitudinal protection and floating wipers. It has been designed for the most demanding applications in terms of load capacities, dynamics and work environment, all while maintaining the self-aligning capabilities that make this product family unique.
Rail type
Size
Catalogue
Catalogue
Slider type
Number of rollers
Configuration depending on type of slider
Rail length
Number of sliders in one rail (1:$NM.)
Previews
3D
2D
Сваляне на CAD модели