??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SEM-C - SEM-C 50 SDA NC AS
Bill of material
SCHMALZ 10.02.02.03207 SEM-C 50 SDA NC AS
Name
10_02_02_03207
NNCUSTOM
SEM-C 50 SDA NC AS
NTCUSTOM
Kompaktejektor
NBCUSTOM
SEM-C 50 SDA NC AS
LINACUSTOM
SEM-C 50 SDA NC AS
Order number
10.02.02.03207
B
94.5 mm
B1
210 mm
d
5.5 mm
D1
50 mm
G1
G1/4"-IG
G2
G3/4"-IG
G3
G3/4"-IG
H
80 mm
L
219.5 mm
L1
339.5 mm
L2
10.5 mm
X1
183 mm
Y1
55 mm
Baugröße
50
Evakuierungsgrad
86 %
Saugvermögen (max)
33.2 mł/h
Saugvermögen (max)
554 l/min
Luftverbrauch (Saugen)
11.4 mł/h
Luftverbrauch (Saugen)
190 l/min
Schallpegel (angesaugt)
60 dB
Schallpegel (frei)
83.6 dB
Opt. Betriebsdruck
5 bar
Schlauchinnendurchm. (empf.) Druckluft
6 mm
Schlauchinnendurchm. (empf.) Vakuum
25 mm
Weight
1.92 kg
Umgebungstemperatur
0 ... 50 °C
Opt. Betriebsdruck
72.5 psi
Saugvermögen (max)
19.563 cfm
Luftverbrauch (Saugen)
6.709 cfm
Vacuum (max)
-25.1 inHg
Previews
3D
Dimensão
2D
Baixar modelos em CAD