??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SEM-C - SEM-C 25 SDA NO AS
Bill of material
SCHMALZ 10.02.02.03204 SEM-C 25 SDA NO AS
Name
10_02_02_03204
NNCUSTOM
SEM-C 25 SDA NO AS
NTCUSTOM
Kompaktejektor
NBCUSTOM
SEM-C 25 SDA NO AS
LINACUSTOM
SEM-C 25 SDA NO AS
Order number
10.02.02.03204
B
94.5 mm
B1
170 mm
d
5.5 mm
D1
40 mm
G1
G1/4"-IG
G2
G1/2"-IG
G3
G1/2"-IG
H
70 mm
L
199.5 mm
L1
279.5 mm
L2
10.5 mm
X1
183 mm
Y1
55 mm
Baugröße
25
Evakuierungsgrad
87 %
Saugvermögen (max)
20.2 mł/h
Saugvermögen (max)
338 l/min
Luftverbrauch (Saugen)
6 mł/h
Luftverbrauch (Saugen)
100 l/min
Schallpegel (angesaugt)
70 dB
Schallpegel (frei)
80 dB
Opt. Betriebsdruck
5 bar
Schlauchinnendurchm. (empf.) Druckluft
4 mm
Schlauchinnendurchm. (empf.) Vakuum
20 mm
Weight
1.64 kg
Umgebungstemperatur
0 ... 50 °C
Opt. Betriebsdruck
72.5 psi
Saugvermögen (max)
11.936 cfm
Luftverbrauch (Saugen)
3.531 cfm
Vacuum (max)
-25.691 inHg
Previews
3D
Dimension
2D
Download CAD models