??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SEM-C - SEM-C 100 SDA NC AS VD
Bill of material
SCHMALZ 10.02.02.03210 SEM-C 100 SDA NC AS VD
Name
10_02_02_03210
NNCUSTOM
SEM-C 100 SDA NC AS VD
NTCUSTOM
Kompaktejektor
NBCUSTOM
SEM-C 100 SDA NC AS VD
LINACUSTOM
SEM-C 100 SDA NC AS VD
Order number
10.02.02.03210
B
116.5 mm
B1
232 mm
d
5.5 mm
D1
50 mm
G1
G1/4"-IG
G2
G1"-IG
G3
G3/4"-IG
H
90 mm
L
219.5 mm
L1
339.5 mm
L2
10.5 mm
X1
183 mm
Y1
55 mm
Baugröße
100
Evakuierungsgrad
81 %
Saugvermögen (max)
40.3 mł/h
Saugvermögen (max)
673 l/min
Luftverbrauch (Saugen)
14.8 mł/h
Luftverbrauch (Saugen)
246 l/min
Schallpegel (angesaugt)
63 dB
Schallpegel (frei)
83 dB
Opt. Betriebsdruck
5 bar
Schlauchinnendurchm. (empf.) Druckluft
6 mm
Schlauchinnendurchm. (empf.) Vakuum
32 mm
Weight
2.19 kg
Umgebungstemperatur
0 ... 50 °C
Opt. Betriebsdruck
72.5 psi
Saugvermögen (max)
23.766 cfm
Luftverbrauch (Saugen)
8.687 cfm
Vacuum (max)
-23.624 inHg
미리보기
3D
치수도
2D
CAD모델 다운로드