??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPSb - SCPSb 10 S04 NC
Bill of material
SCPSb 10 S04 NC
Type
SCPSb 10 S04 NC
Part no.
10.02.02.04132
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
d
4.4 mm
d1
6.2 mm
d2
6.2 mm
d3
2.6 mm
H
78 mm
H1
97.75 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
86.2 mm
L1
102.1 mm
L2
81.6 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
Nozzle size
10 mm
Degree of evacuation
85 %
Suction rate (max.)
2.21 m³/h
Suction rate (max.)
36 l/min
Pressure range (operating pressure)
2.0 ... 6.0 bar
Weight
0.165 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models