??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPSb - SCPSb 07 S04 NC
Bill of material
SCPSb 07 S04 NC
Type
SCPSb 07 S04 NC
Part no.
10.02.02.04130
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
d
4.4 mm
d1
6.2 mm
d2
6.2 mm
d3
2.6 mm
H
78 mm
H2
97.75 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
86.2 mm
L1
102.1 mm
L2
81.6 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
Nozzle size
07 mm
Degree of evacuation
85 %
Suction rate (max.)
0.98 m³/h
Suction rate (max.)
16 l/min
Pressure range (operating pressure)
2.0 ... 6.0 bar
Weight
0.165 kg
Infotext
Dimensions
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés