??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPS / SCPSi - SCPS 10 G02 NC M12-5 PNP
Bill of material
SCPS 10 G02 NC M12-5 PNP
Type
SCPS 10 G02 NC M12-5 PNP
Part no.
10.02.02.04114
Customs Tariff Number
84141089
B
18 mm
B1
18.6 mm
d
4.4 mm
d3
2.6 mm
G1
G1/8"-F
G2
G1/8"-F
G3
M12x1-M
H
98.95 mm
H2
40.75 mm
H3
47.5 mm
H4
16.5 mm
H5
5.5 mm
L
83.8 mm
L1
105 mm
L2
91.5 mm
L3
22 mm
L4
29.5 mm
X1
36.9 mm
X2
16 mm
Y1
12 mm
Y2
12 mm
Nozzle size
10 mm
Degree of evacuation
85 %
Suction rate (max.)
2.21 m³/h
Suction rate (max.)
36 l/min
Air consumption suction
2.85 m³/h
Air consumption suction
46 l/min
Air consumption blow off
7.25 m³/h
Max. air consumption blow off
118 l/min
Sound level free
75 dB
Sound level suction
61 dB
Pressure range (operating pressure)
2.0 ... 6.0 bar
Weight
0.195 kg
Operating temperature
0 ... 50 °C
Pressure range (operating pressure)
29.0 ... 87.0 psi
Suction rate (max.)
1.271 cfm
Air consumption suction
1.624 cfm
Air consumption blow off
4.267 cfm
Max. vacuum
-25.1 inHg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models