??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 150 HV G SA NO PNP E2F
Bill of material
SCPLc 150 HV G SA NO PNP E2F
Part no.
10.02.02.07035
Type
SCPLc 150 HV G SA NO PNP E2F
B
129.6 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.67 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models