??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLc 100 HV NPT SA NC PNP E2N
Bill of material
SCPLc 100 HV NPT SA NC PNP E2N
Part no.
10.02.02.07041
Type
SCPLc 100 HV NPT SA NC PNP E2N
B
97.8 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.25 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models