??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 50 HV G SA NC PNP E14
Bill of material
SCPLb 50 HV G SA NC PNP E14
Part no.
10.02.02.07022
Type
SCPLb 50 HV G SA NC PNP E14
B
66.0 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G3/4"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
0.85 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models