??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 50 HF G SA NO PNP E24
Bill of material
SCPLb 50 HF G SA NO PNP E24
Part no.
10.02.02.07029
Type
SCPLb 50 HF G SA NO PNP E24
B
66.0 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G3/4"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
0.85 kg
Infotext
Dimensions
预览
3D
尺寸标注
2D
下载CAD模型