??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 25 HF G SA NO PNP E23
Bill of material
SCPLb 25 HF G SA NO PNP E23
Part no.
10.02.02.07028
Type
SCPLb 25 HF G SA NO PNP E23
B
66.0 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G3/4"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
0.83 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models