??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 150 HV G SA NC PNP E18
Bill of material
SCPLb 150 HV G SA NC PNP E18
Part no.
10.02.02.07026
Type
SCPLb 150 HV G SA NC PNP E18
B
129.6 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.25 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models