??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCPLb / SCPLc - SCPLb 100 HV G SA NO PNP E17
Bill of material
SCPLb 100 HV G SA NO PNP E17
Part no.
10.02.02.07025
Type
SCPLb 100 HV G SA NO PNP E17
B
97.8 mm
B2
13.8 mm
B3
34 mm
d
5.5 mm
G1
G3/8"-IG
G2
G1"-IG
G3
M4-AG
G5
M12x1-AG
H
72 mm
H1
74 mm
L
153.5 mm
L1
297 mm
L2
54.5 mm
L4
113.5 mm
L5
14 mm
X1
73.5 mm
X2
124.5 mm
Y1
62 mm
Y2
60 mm
Weight
1.25 kg
Infotext
Dimensions
Previews
3D
Dimension
2D
Download CAD models