카탈로그: Schmalz
생성됨: 02.07.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
SCHMALZ 10.02.02.00582 SMP 25 NC AS
Schmalz
Vacuum Components
Vacuum generators
Compact Ejectors
Compact Ejectors SCP / SMP
Powered by
CAD모델 선택
{schmalz/vakuum_komponenten/vakuum_erzeuger/kompaktejektoren/kompaktejektoren_scp_smp/10_02_02_00582.prj},{NB=SCHMALZ 10.02.02.00582 SMP 25 NC AS},{NAME=10_02_02_00582},{INAME=10_02_02_00582},{SHA256=ZZ2g2PlcS7aMMbYdZt7genGUzVr7NU99EiWC/HUnFVk=},{NNCUSTOM=SMP 25 NC AS},{NTCUSTOM=Kompaktejektor},{NBCUSTOM=SMP 25 NC AS},{LINACUSTOM=SMP 25 NC AS},{ARTNR=10.02.02.00582},{C114=22},{C127=5.5},{C132=G1/4\"-IG},{C135=G3/8\"-IG},{C117=54},{C115=147.5},{C116=73.5},{C622=20.1},{C111=112.5},{C110=37.5},{C628=49.5},{C629=69.5},{C625=12},{C172=2.5},{C489=85},{C882=161},{C883=9.7},{C874=310},{C875=18.6},{C870=220},{C573=72},{C574=82},{C2201=5,0 ... 6,0},{C456=6},{C458=9},{C576=0.485},{C2220=0 ... 45},{C420=Stromlos geschlossen},{C2202=72,5 ... 87,0},{C2203=5.685},{C2204=10.947},{C2205=7.769}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schmalz
Description
Compact Ejectors SCP / SMP - SMP 25 NC AS
Bill of material
SCHMALZ 10.02.02.00582 SMP 25 NC AS
Name
10_02_02_00582
NNCUSTOM
SMP 25 NC AS
NTCUSTOM
Kompaktejektor
NBCUSTOM
SMP 25 NC AS
LINACUSTOM
SMP 25 NC AS
Order number
10.02.02.00582
B
22
mm
d
5.5
mm
G1
G1/4"-IG
G2
G3/8"-IG
H
54
mm
H1
147.5
mm
H2
73.5
mm
H3
20.1
mm
L
112.5
mm
L2
37.5
mm
X1
49.5
mm
X2
69.5
mm
Y1
12
mm
Düsendurchmesser
2.5
mm
Evakuierungsgrad
85
%
Saugvermögen (max)
161
l/min
Saugvermögen (max)
9.7
mł/h
Luftverbrauch (Saugen)
310
l/min
Luftverbrauch (Saugen)
18.6
mł/h
Luftverbrauch (Abblasen) (max)
220
l/min
Schallpegel (angesaugt)
72
dB
Schallpegel (frei)
82
dB
Druckbereich (Betriebsdruck)
5,0 ... 6,0
bar
Schlauchinnendurchm. (empf.) Druckluft
6
mm
Schlauchinnendurchm. (empf.) Vakuum
9
mm
Weight
0.485
kg
Umgebungstemperatur
0 ... 45
°C
Steuerung
Stromlos geschlossen
Druckbereich (Betriebsdruck)
72,5 ... 87,0
psi
Saugvermögen (max)
5.685
cfm
Luftverbrauch (Saugen)
10.947
cfm
Luftverbrauch (Abblasen)
7.769
cfm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성