您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
2400320005CP
Metalwork
Actuators
Compact cylinder series CMPC
Compact cylinder series CMPC UNITOP female piston rod configurator
Powered by
CAD模型選擇
{metalwork/actuators/comp_cyl_ser_cmpc/cmpc_unitop_female/cmpc_unitop_female_asmtab.prj},{NB=2400320005CP/0-0--},{IDNR=},{DI=32},{TP=Centre distance to UNITOP, female rod},{TYPE=24},{VE=0},{EX=0},{NS=0},{HUB=5},{HUBST=0},{MAT=C},{SE=P},{AC3=0},{AC4=},{AC5=},{INFO=Catalogue},{PPATH=cmpc_unitop_female_asmtpl.prj},{A=47},{B=32},{B2=},{C=12},{CH=10},{D=48.5},{G=44.5},{H=7.5},{H1=37},{L=4},{N=50.5},{O=M6},{O1=5.2},{P=M6},{Q=G1/8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
Metalwork
Description
Compact cylinder series CMPC UNITOP female piston rod
Bill of material
2400320005CP
Code
2400320005CP
2400320005CP
Ø Diameter
32
32
mm
Type
Centre distance to UNITOP, female rod
Version
Double-acting
Double-acting, through-rod
Double-acting, perfored through-rod
Single-acting, retracted rod
Single-acting, extended rod
Single-acting, through-rod
Single-acting, perfored through-rod
Double-acting, non-rotating
Double-acting, through-rod, non-rotating
Double-acting
Double-acting, through-rod
Double-acting, perfored through-rod
Single-acting, retracted rod
Single-acting, extended rod
Single-acting, through-rod
Single-acting, perfored through-rod
Double-acting, non-rotating
Double-acting, through-rod, non-rotating
Execution
Standard
Non-magnetic
No stick-slip
Standard
Non-magnetic
No stick-slip
Stroke
Rod position
Material
C45 chromed rod
Stainless steel rod
C45 chromed rod, aluminium piston
Stainless steel piston rod and nut, aluminium piston
C45 chromed rod
Stainless steel rod
C45 chromed rod, aluminium piston
Stainless steel piston rod and nut, aluminium piston
Seal
Polyurethane
Polyurethane
Intermediate accessories
✔
FOOT - MODEL A
FOOT - MODEL A
FLANGE FOR OPPOSITE CYLINDERS
FLANGE FOR OPPOSITE CYLINDERS
HINGE - MODEL B
HINGE - MODEL B
HINGE - MODEL B + GL
HINGE - MODEL B + GL
FRONT FLANGE - MODEL C
FRONT FLANGE - MODEL C
REAR FLANGE - MODEL C
REAR FLANGE - MODEL C
Left sensors
✔
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Right sensors
✔
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL N.O. sensor, vertical insertion 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED N.O. sensor, vertical insertion 2.5 m robotics
REED N.O. sensor, vertical insertion 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 2.5 m
HALL N.O. sensor, vertical insertion HS 300 mm M8
HALL N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 2.5 m
REED N.O. sensor, vertical insertion HS 300 mm M8
REED N.O. sensor, vertical insertion HS 300 mm M8
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 2.5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 5 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 10 m
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 2.5 m robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
REED sensor, T7 SQUARED 2 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 5 m
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 2.5 m robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T7 SQUARED 3 wires 300 mm M8 robotics
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
HALL sensor, T8 SQUARED 3 wires ATEX 2 m SH.OV.
Catalogue
Catalogue
A
47
47
mm
B
32
32
mm
B1
mm
B2
mm
B3
mm
ØC
12
12
mm
ØC1
mm
CH
10
10
mm
D
48.5
48.5
mm
ØE H9
6
6
mm
F
4
mm
G
44.5
44.5
mm
H
7.5
7.5
mm
H1
37
37
mm
L
4
4
mm
M
14
14
mm
M1
mm
N
50.5
50.5
mm
N1
mm
N2
mm
Thread
M6
M6
mm
ØO1
5.2
5.2
mm
Thread
M6
M6
P2
mm
Thread
G1/8
G1/8
S1
6.0
6.0
mm
T
mm
ØU H9
mm
ØV H8
mm
Thread
Weight
261.9
261.9
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型