dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
품질보증 정보
카탈로그: Balluff
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BIS Z-GW-001-DNT
Balluff
RFID
Powered by
CAD모델 선택
{balluff/identification/kommunikationsmodule_asmtab.prj},{NB=BALLUFF BIS Z-GW-001-DNT},{BC=BAE00JH},{W=0.250},{BAA020=33},{BAF016=107},{BAB577=112},{ST=BE},{TC=BIS Z-GW-001-DNT},{AB=BIS Z-GW-001-DNT},{AB1=BIS_Z-GW-001-DNT},{PV=PV152050},{PX=50417_00},{PWEB=yes},{ICON=bisz001.bmp},{RENDER=},{EDZ=},{TRAFFIC=85176200},{BG=107 x 33 x 112 mm},{GF=Devicenet + 16 Auswerteeinheiten},{GW=Aluminium},{PG=HF (13.56 MHz)},{SN=DeviceNet;USB 2.0},{IFA=Subnet 16 (RS485)},{IEC=IP30},{ZUL=CE;FCC Part 15;EAC;WEEE},{MANUALDE=},{MANUALEN=https://assets.balluff.com/WebBinary1/MAN_BIS_Z_GW_001___EN_A17_DOK_898324_01_000.pdf},{BAF634=Aluminium},{AAQ326=http://www.balluff.com/en/de/productfinder/?geo=/variant/PV152050},{BAG975=IP30},{ECLASS10_1=27-28-04-01}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
Balluff
Description
Communication modules
Bill of material
BALLUFF BIS Z-GW-001-DNT
Availability
no more available
no more available
Order code
BAE00JH
BAE00JH
Product identifier
BIS Z-GW-001-DNT
BIS Z-GW-001-DNT
Product view
50417_00
50417_00
Tech. Details
Tech. Detail
ICON
Weight
0.250
0.250
Kg
Customs number
85176200
Description
Dimension = 107 x 33 x 112 mm, Interface = DeviceNet;USB 2.0 galvanically isolated, Auxiliary interfaces = Subnet 16 (RS485) , Ambient temperature = -20...50 °C, Housing material = Aluminium, Die casting, IP rating = IP30, Approval/Conformity = CE, UKCA, FCC (Radio), WEEE
Dimension = 107 x 33 x 112 mm, Interface = DeviceNet;USB 2.0 galvanically isolated, Auxiliary interfaces = Subnet 16 (RS485) , Ambient temperature = -20...50 °C, Housing material = Aluminium, Die casting, IP rating = IP30, Approval/Conformity = CE, UKCA, FCC (Radio), WEEE
CAE
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성