??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
Comfort Plus - System M heat pump Comfort Plus
Bill of material
System M heat pump Comfort Plus Indoor unit-M22011
Type
System M heat pump Comfort Plus Indoor unit
Article number
M22011
Power
9-16 kW
Unit
LOD Destination
LOD Level
Color
Warm water
Mixer modules
Bivalent modules
Width
600 mm
Height
1400 mm
Depth
750 mm
Weight
175 kg
Web
Info
Previews
3D
Dimension
2D
Download CAD models