??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Comfort-Panel - 19" x 4HE - CP Depth 113
Bill of material
CP 6371.270 (2)
Model No. CP
PDF Katalog
PDF Katalog
To fit front panels width x height (mm)
482.6 (19") x 177 (4HE)
Installation depth
113 mm
Housing dimension BxHxT
591x286x131 mm
Design code number
A3 0 0 0 0 1 0 0
Remark
Supply
Previews
3D
2D
Download CAD models