??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bradley
Description
Combination unit acorp 594
Bill of material
combination_unit_acorp_594
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Partition Thickness
1.562
Paper Product Visibility
1.000
Width
17.125
Height
20.000
Fixed Flange Side Projection
1.250
Depth
4.500
Warranty Information
Complete unit, excepting mirrors warranted for one year.
Version
1.0
URL
http://www.bradleycorp.com/
Technical Data
n/a
OmniClass Title
Toilet and Bath Specialties
OmniClass Code
23.31.25.00
Modeling Code
n/a
Model
594-000000
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Fire Rating
n/a
Description
Combination Unit
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Void Width
15.375
Void Height
18.250
Spindle Visibility
0.000
Partition Constrictor
1.562
Flange Width
1.000
Previews
3D
2D
Download CAD models