??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradley
Description
Combination unit acorp 5912
Bill of material
combination_unit_acorp_5912_left_hand_spindles
VARIANTNAME
Percentage of Recycled Content
0.000
Low Emitting Material
0.000
Default Elevation
48.000
Paper Product Visibility
1.000
Width
17.125
Height
30.625
Depth of which projects
0.250
Depth
4.500
Warranty Information
Complete unit, excepting mirrors warranted for one year.
Version
1.0
URL
http://www.bradleycorp.com/
Type Comments
Technical Data
n/a
OmniClass Title
Toilet and Bath Specialties
OmniClass Code
23.31.25.00
Modeling Code
n/a
Model
Material Note
n/a
MasterFormat Title
Commercial Toilet Accessories
MasterFormat Number
10 28 13. 13
Manufacturer
Bradley Corporation
Description
Combination Unit
Fire Rating
n/a
Copyright
This Model is Property of Bradley Corporation
Complies to NAFTA
n/a
Buy American Act
Yes
Assembly Code
C1030200
ADA Compliant
Yes
Void Width
15.375
Void Height
28.875
Void Depth
4.500
Door Side Indicator
Spindles Visibility
0.000
Right Hand Tissue Rolls
Right Hand Spindles
0.000
Right Hand Door
Left Hand Tissue Rolls
Left Hand Spindles
0.000
Left Hand Door
Flange Width
1.000
Previews
3D
2D
Download CAD models