??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WISKA
Description
COMBI MAR 607 - COMBI MAR 607
Bill of material
10060566
WISKA Order-No.
WISKA Type
RAL colour
RAL 7035
Cable diameter
5.2 - 17.0 mm
LxBxH
110.0 x 110.0 x 57.0 mm
material
Junction box: PP / sealing gasket: TPE
Protection class to EN 60529
IP66 / IP67
Equipment
Remarks 1
Mounting: 4 internal openings outside of the sealing area
Temperature range
-30°C to 100°C °C
Installation temperature
-5°C to 60°C °C
Glow wire test
960°C
Voltage
690 V
Rated cross section
6.0 mm²
Packing unit
3 VPE
Website
Previews
3D
Dimension
2D
Download CAD models