??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
WISKA
Description
COMBI MAR 1010 - COMBI MAR 1010
Bill of material
10062218
WISKA Order-No.
WISKA Type
RAL colour
RAL 7035
Cable diameter
6.0 - 21.0 mm
LxBxH
140.0 x 140.0 x 82.0 mm
material
Junction box: PP / sealing gasket: TPE
Protection class to EN 60529
IP66 / IP67
Equipment
Remarks 1
Mounting: 4 internal openings outside of the sealing area
Temperature range
-30°C to 100°C °C
Installation temperature
-5°C to 60°C °C
Glow wire test
960°C
Voltage
690 V
Rated cross section
10.0 mm²
Packing unit
2 VPE
Website
Previews
3D
Dimension
2D
Download CAD models