??
Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
WISKA
Description
COMBI 407 - COMBI 407
Bill of material
10105599
WISKA Order-No.
WISKA Type
CAD-data information
RAL colour
Cable diameter
3.0 - 12.0 mm
LxBxH
95.0 x 95.0 x 60.0 mm
material
Junction box: PP / sealing gasket: TPE
Protection class to EN60529
IP66 / IP67
Equipment
Remarks 1
IP66: using the membrane entry, IP67: using the threaded entry together with ESKV cable gland, Mounting: with mounting clip or 4 internal openings outside of the sealing area
Temperature range
-30°C to 100°C °C
Installation temperature
-5°C to 60°C °C
Glow wire test
750°C
Voltage
690 V
Rated cross section
4.0 mm²
Packing unit
5 VPE
Website
HTML
Weight
kg
Previews
3D
Dimension
2D
Download CAD models