您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
10109570
WISKA
Junction boxes, Plastic
COMBI
COMBI 206
Powered by
CAD模型選擇
{wiska/abzweigkaesten_kunststoff/combi/combi_206/combi206_asmtab.prj},{NB=10109570},{CNSORDERNO=10109570},{KP=1.5},{TYP=COMBI 206/5 LG},{CADINFO=CAD-Daten auf Anfrage},{RAL=RAL 7035},{CD=3.0 - 12.0},{LBH=85.0 x 49.0 x 51.0},{CNSMAT=Junction box: PP / sealing gasket: TPE},{SGE=IP66 / IP67},{AS=6 elastic self-sealing puncture-membranes for cable entry, and 2 in the bottom, 6 integrated M20 thread for mounting without lock nut, 4 captive cover screws, inclusive terminal block 5-poles, 1,5mm²},{NOTE1=Mounting: By mounting clip or 4 internal openings outside of the sealing area},{ETEMP=-30°C to 100°C},{IT=-5°C to 60°C},{GDP=750°C},{SP=400},{CNSQUANTITY=5},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10109570/combi-2065-lg.html}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
WISKA
Description
COMBI 206 - COMBI 206
Bill of material
10109570
WISKA Order-No.
10109570
10109570
WISKA Type
COMBI 206/5 LG
COMBI 206/5 LG
CAD data information
CAD data on request
RAL Colour
RAL 7035
RAL 7035
Diameter cable
3.0 - 12.0
mm
LxBxH
85.0 x 49.0 x 51.0
mm
Material
Junction box: PP / sealing gasket: TPE
Protection class to EN60529
IP66 / IP67
Equipment
6 elastic self-sealing puncture-membranes for cable entry, and 2 in the bottom, 6 integrated M20 thread for mounting without lock nut, 4 captive cover screws, inclusive terminal block 5-poles, 1,5mm²
6 elastic self-sealing puncture-membranes for cable entry, and 2 in the bottom, 6 integrated M20 thread for mounting without lock nut, 4 captive cover screws, inclusive terminal block 5-poles, 1,5mm²
Remarks 1
Mounting: By mounting clip or 4 internal openings outside of the sealing area
Temperature range
-30°C to 100°C
°C
Installation temperature
-5°C to 60°C
°C
Glow wire testing
750°C
Volts
400
V
Terminals/poles
1.5
mm²
Packing unit
5
VPE
Website
HTML
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型