??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
dk Fixturing systems
Description
Column cross connector D 12 and M 10 - -
Bill of material
352150
Order No.
Description
Breie
24 mm
Height
25 mm
Length
38 mm
Description
Information
Infotext
Previews
3D
Dimension
2D
Download CAD models