??
Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 34731 - DRILLEX FOR PVC COUNTERSUNK FLAT HEAD SELF DRILLING CROSS RECESS "PHILLIPS" ZINC CHROMITING® 240 HSST
Bill of material
emile_maurin_347313,9X16
Long description
Vis autoperceuse DRILLEX pour PVC tête fraisée PHILLIPS
Standard 1
-
Standard 2
-
Material
Acier
Coating
Chromiting® 240HBS
Certification / Accreditation
-
Marque
MUSTAD
Reference
LOD Level
D
3.9 mm
L
mm
DK
7 mm
H N°
2
MH
4.500 mm
MZ
0.000 mm
TH
2.500 mm
TZ
0.000 mm
预览
3D
尺寸标注
2D
下载CAD模型