??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Coat hook - Sanitary accessories
Bill of material
BA40AE182
Order number
BA40AE182
Product description
Universal coat hook, sand-blasted aluminium 13 x 6.2 cm
Article number
105152
LOD Destination
LOD Level
Color
Chrome
Web color variant
VC
Wall / standing model
Wall model
Width
15 mm
Height
140 mm
Length
56 mm
Installation height
1.6 m
Netto weight
0.03 kg
Main customs material
Aluminium
Customs tariff number CH
83.025.090
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40AE182/
Previews
3D
Dimenze
2D
Stáhnout CAD model