??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Aircomp
Description
Coalescing microfilter - MF 1/2" 075 0,01 PE
Bill of material
0751200028
Code
Reference
recommended Max Flow rate (6,3 bar)
800 Nl/min
Filtering degree
0,01 µm
Connection
G1/2" Pollici
Working pressure
0,5 – 12,5 bar
Drain working pressure
0,5 – 12,5 bar
bowl capacity
100 cc
Working temperature
-5 / +50 °C
Max Torque
80 Nm
Weight
0,355 Kg
Previews
3D
Dimension
2D
Download CAD models