??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
C Matic
Description
CO-B-COM - Multiple connector, complete
Bill of material
0611B112
Code
Type
Material
Anodised Alluminium
TUBEOD
mm
TUBEODIN
in
N
G
g
GOZ
oz
Working Temperature
-20 ÷ 70 °C
Working Temperature
-4 ÷ 158 °F
Working Pressure (max)
10 bar
Working Pressure (max)
145 psi
Vacuum
-99 kPA
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models