??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Jul 2023.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 33
HELP_VARIABLE
Company
SCHUNK
Description
Co-act EGP-C - Collaborating gripper for small components
Bill of material
SCHUNK-1374366 Co-act EGP-C 40 N-N-YHCN
ID
Type
Further product information
To the product page
Stroke per jaw
Calculation and desing tool gripping
EPLAN Data Portal
Compatible robot
Compatible flange
LED strip light
Displayable colors
Integrated sensors
yes, inductive in two directions
Stroke per jaw
mm
Min./max. gripping force
N
Min./max. force per jaw
N
Recommended workpiece weight
kg
Max. permissible finger length
mm
Max. permissible mass per finger
kg
Repeat accuracy
0.020 mm
Closing/opening time
s
Weight
kg
Min./max. ambient temperature
5/55 °C
Protection class IP
30
Cable connector/cable end
Cable length
mm
Nominal voltage
24 V DC
Nominal current
A
Max. current
A
Controller electronics
integrated
Communication interface
digital I/O
Number of digital I/O
Customs tariff number
84798997
Previews
3D
2D
Download CAD models