??
Catalog navigation
CAD model selection
Selectable products: 52
HELP_VARIABLE
Company
HellermannTyton
Description
CNV converters
Bill of material
HellermannTyton 166-50927
Identification
Short Description
Thread converters, reducers and enlargers
Manufacturer type description
Material
Nickel plated brass (NPB)
Color
Metal (ML)
Package quantity
1.000
Minimum Order Quantity
Operating temperature
-100 °C to +300 °C
External thread
Internal thread
External metric threads
External PG threads
Deeplink
Deeplink(de)
Type
Thread length
mm
Length
mm
SW main body
mm
External diameter max.
mm
Previews
3D
Dimension
2D
Download CAD models