??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
CNGNS - Casters -Screw Fitting + with Stopper-
Bill of material
CNGNS50-R
Part No.
Material of Main Body
Low Carbon Steel
Surface Treatment of Main Body
Trivalent Chromate
Material (Color) of Wheel
Synthetic Rubber (Black)
Bearing of Swiveling
Incorporated
Bearing of Wheel
None
D
mm
H
mm
B
mm
MxP
M (Coarse)
12
l
mm
b
19 mm
t
4 mm
E
mm
r
mm
Allowable Load
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models