??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CNG85 - Mcnaim wheel / medium and heavy load type
Bill of material
CNG85-D152-UT
code
CNG85
type
Mcnaim left wheel
Wheel piece material
aluminium alloy
Wheel piece surface treatment
clear anodizing
Spindle material
Q235
Spindle surface treatment
Galvanized
D
mm
Wheel part code
UT
Wheel part material
polyurethane
Wheel color
orange
Wheel bearing
ball
H
145 mm
F
80 mm
M
M5 mm
L
16 mm
d
30 mm
Keyway size b
8 mm
Keyway size t
3.3 mm
Allowable load
100 kg
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models