??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CNE01 - Cost-effective single wheel ??¨¨ medium and heavy load
Bill of material
CNE01-D65-NE
Code
CNE01
Load
Heavy load
Wheel code
NE
Wheel material
nylon
Wheel color
black
Wheel bearing
Double ball
D
mm
F
mm
d
15 mm
W
45 mm
Allowable load
kg
Applicable casters (code-D-wheel code)
CLT01 CLU01
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models