??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CND01 - Cost-effective, single wheel, medium load
Bill of material
CND01-D90-PB
Code
CND01
Load
Middle load
Wheel code
Wheel material
Polypropylene
Wheel color
creamy-white
Wheel bearing
Double ball
D
mm
F
32 mm
d
10 mm
W
41 mm
Allowable load SD
kg
Allowable load NJ/NH
kg
Allowable load
kg
Applicable casters (code-D-wheel code) PB/UB/UA/SB/SC/SD/NJ
CKQ01 CKR01 CKR02 CKR03
Applicable casters (code-D-wheel code) UG/SB/NH
CKQ31 CKR31 CKR32 CKR33
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models