??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
CNC01 - Cost-effective single wheel ??¨¨ light load
Bill of material
CNC01-D40-PA
Code
CNC01
Load
Light load
Wheel code
Wheel material
Polypropylene
Wheel color
yellow
Wheel bearing
Double ball
D
mm
F
25 mm
d
8 mm
W
31 mm
Allowable load PA
kg
Allowable load UA
kg
Applicable casters (code-D-wheel code)
CKJ01 CKK01 CKK02
URL
Website connection
Previews
3D
Dimension
2D
Download CAD models