CNA2WL63-25-D
SMC
bp2_standard_air_cylinder
CNA2 Cylinder With Lock
Powered by
CAD모델 선택
{smc/bp2_standard_air_cylinder/cna2/cna2w_asmtab.prj},{NB=CNA2WL63-25-D(0_0_0)},{OUTD=68},{BORE=63},{SMAX=1000},{A=35},{AL=32},{B=86},{B1=27},{BN=115},{C=64},{D=20},{E=40},{F=10},{GA=102},{GB=17},{GC=65.0},{GD=20},{GL=18},{GL1=12},{GR=15},{H1=11},{JN=10},{K=7},{KA=18},{MMN=18},{N=31},{PN=16.662},{PK=10.05},{S=182},{T=52.5},{V=12},{ZZ=298},{E3=52},{H3=66},{L3X=0.25},{LD=11.5},{LH=50},{LS=250},{LT=3.2},{LX=59},{LY=93},{X=34},{Y=16},{FB=0},{FV=0},{FD=0.0},{CDN=0},{CXN=0.0},{L=0},{RR=0},{U=0},{Z=0},{Z3=0},{CZ=0.0},{TDN=0},{TT=0},{TX=0},{TY=0},{TZ=0},{MOUNT=(L) Axial foot},{LOCK=(D) Both directions},{BP=1/4},{BQ=1/4},{J=M10x1.25},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{TUBEMAT=},{STROKE=25},{POS=0},{THREAD=},{BOOT=-},{CUSHION=},{STOP=0},{THREAD2=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 20
HELP_VARIABLE
Company
SMC
Description
CNA2W/CDNA2W - Cylinder With Lock Double Acting,Double Rod
Bill of material
CNA2WL63-25-D
Bore size
63
63
mm
Mounting type
(L) Axial foot
(L) Axial foot
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
Auto switch
N/A
N/A
Lead wire length
N/A
N/A
m
Switch sign
N/A
N/A
Tube material
(-) Aluminum tube
(F) Steel tube
(-) Aluminum tube
(F) Steel tube
Stroke
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
500.000
600.000
25.000
50.000
75.000
100.000
125.000
150.000
175.000
200.000
250.000
300.000
350.000
400.000
500.000
600.000
mm
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
Rod boot
(-) Without boot
(J) Nylon tarpaulin (one end)
(JJ) Nylon tarpaulin (both ends)
(K) Heat resistant tarpaulin (one end)
(KK) Heat resistant tarpaulin (both ends)
(-) Without boot
(J) Nylon tarpaulin (one end)
(JJ) Nylon tarpaulin (both ends)
(K) Heat resistant tarpaulin (one end)
(KK) Heat resistant tarpaulin (both ends)
Cushion
(-) With cushion on both sides
(N) Without cushion
(-) With cushion on both sides
(N) Without cushion
Locking direction
(D) Both directions
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
Comment
-
Thread on/off
on
off
on
off
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성