??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMTWN, CMTWNS - Casters -Double Lockable- Screw - In Type
Bill of material
CMTWN75A-R
Part Number
Type
Type Selection
D
mm
Wheel Material
H
110 mm
M (Coarse)
12
b
21 mm
l
35 mm
E
26 mm
r
mm
B
27 mm
Allowable Load
600 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models