??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMPAL, CMPAN - Casters for Aluminum Extrusions
Bill of material
CMPAL50-N
Part No.
Body Type
Material of Main Body
Nylon
Material of Wheel
Nylon
Bearing of Swivel Part
Available
Bearing of Wheel Part
N/A
Material of Adjuster
1018 Steel Equivalent
Surface Treatment of Adjuster
Trivalent Chromate Plating
D
mm
H
mm
B
mm
W
mm
S1
10 mm
S2
5 mm
K
32 mm
A
69 mm
C
56 mm
F
55 mm
G
42 mm
d
5.5 mm
t
3 mm
t2
4 mm
M (Coarse)
0
l
0 mm
t1
4 mm
b1
0 mm
b2
0 mm
E
23 mm
r
mm
Allowable Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models