??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CMPAD - Casters with Adjustment Pads - Space Saving Type - Plate Fixed Type - Screw Fitting
Bill of material
CMPAD50-N
Part No.
Material of Main Body
Nylon
Material of Wheel
Nylon
Material of Adjuster
1018 Steel Equivalent
Surface Treatment of Adjuster
Trivalent Chromate Plating
Body Type
Swivel
D
mm
H
mm
B
mm
W
mm
S1
10 mm
S2
5 mm
K
32 mm
A Fixing Plates
49 mm
d Fixing Plates
5.5 mm
NB Wrench Insert Part
23 mm
NT Wrench Insert Part
4 mm
t
3 mm
E
23 mm
r
mm
Allowable Load
1000 N
Mass
g
Previews
3D
Dimension
2D
Download CAD models