??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
Elesa
Description
CMMR-NC - Spring hinges
Bill of material
Spring hinges CMMR.60-NC-SW(0)
Code
Description
Rotation
°
L
60 mm
d3
8.3 mm
f
36 mm
H
18.5 mm
h1
9.5 mm
h2
7.5 mm
b1
20.0 mm
Weight
150 g
Previews
3D
尺寸
2D
下載CAD模型