카탈로그: Leuze
생성됨: 12.10.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Leuze
50120096
Leuze
Measuring sensors
Light curtains
Powered by
CAD모델 선택
{leuze_electronic/measuring_sensors/light_curtains/cml_7xx_asmtab.prj},{NB=50120096WO},{AN=50120096},{A=CML720i-R20-470.R/L-M12},{PRA=8},{ID=Lichtvorhang Empfänger},{CTN=90314990},{SER=720},{DT=Empfänger},{I=IO-Link},{AO=},{SD=Diagonalstrahlabtastung; Kreuzstrahlabtastung; Parallelstrahlabtastung},{R=0.3 ... 7 m},{MFL=470 mm},{RTPB=30 µs},{BS=20 mm},{CO=rückseitig},{APP=Objektvermessung},{LS=WO},{VERS=1},{HEADX=2},{L=488},{PPATH=parts/cml_7xx_asmtpl.prj},{EDZ=LEU.50120096.edz}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2382
HELP_VARIABLE
Company
Leuze
Description
CML - Measuring light curtains
Bill of material
50120096
Part no.
50120096
50120096
Designation
CML720i-R20-470.R/L-M12
CML720i-R20-470.R/L-M12
Item Description
Light curtain receiver
Light curtain receiver
Customs tariff number
90314990
Series
720
720
Device type
Receiver
Receiver
mm
Interface
IO-Link
IO-Link
Analog output
Special design
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
Diagonal-beam scanning; crossed-beam scanning; parallel-beam scanning
Operating range
0.3 ... 7 m
0.3 ... 7 m
m
Measuring field length
470 mm
470 mm
Response time per beam
30 µs
30 µs
Beam spacing
20 mm
20 mm
Connector outlet
Rear side
Rear side
Application
Object measurement
Object measurement
With / without light beam
Without light beam
With light beam
Without light beam
With light beam
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성