??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CME-45A-ST - 45系列铝型材--连接件-L型角槽连接件A型
Bill of material
CME-45A
CODE
CME
syxc
45系列
GGB
单个供货
Q
0
Q2
LM
-
LD
-
DQ
-
TD
-
M1
45A
M
M8
L
31 mm
H
37.0 mm
T
7.2 mm
B
17.0 mm
N
10 mm
weight
36.4 g
ZJ
-
PDF
cme-45a.pdf
K
8.0 mm
K1
12.0 mm
K2
5.0 mm
K3
7.0 mm
K4
8.0 mm
Previews
3D
2D
Download CAD models