??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III I/O Unit - with 8 digital inputs
Bill of material
7030.040
Model No.
7030.040
Designation 1
CMC III I/O Unit
Designation 2
with 8 digital inputs
Designation 3
4 relay outputs
PDF Catalog
PDF Catalog
Width
138 mm
Height
40 mm
Depth
132 mm
Packs of
1 pc(s).
Weight
0.620 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Previews
3D
Dimension
2D
Download CAD models